COMPANY HEADER
Print Back
20904 Lead Nut TR26 x 6 RH Bronze/AC
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 20904

Dynamic Torque

N/A 440 in·lb

Efficiency Rating

N/A 39 %

Static Torque Capacity

N/A 23304 in·lb

Thread Direction

N/A Right Hand

Threads Per Inch

N/A 6

Torque

N/A 2.469 in·lb

Weight

N/A 74573 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.