Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A 30105 |
Dynamic Torque |
N/A 2500 in·lb |
Efficiency Rating |
N/A 40 % |
Nominal Screw Diameter |
N/A 1.0000 in |
Static Torque Capacity |
N/A 2500 in·lb |
Thread Direction |
N/A Right Hand |
Threads Per Inch |
N/A 5 |
Torque |
N/A 0.079 in·lb |
Weight |
N/A 0.07 lb |