COMPANY HEADER
Print Back
30125 ACME Nut 1-1/4-5 RH
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 30125

Dynamic Torque

N/A 3906 in·lb

Efficiency Rating

N/A 35 %

Nominal Screw Diameter

N/A 1.2500 in

Static Torque Capacity

N/A 3906 in·lb

Thread Direction

N/A Right Hand

Threads Per Inch

N/A 5

Torque

N/A 0.092 in·lb

Weight

N/A 0.19 lb

Features & Benefits

Features & Benefits

N/A The high strength and inherent lubricity of plastic ACME and trapezoidal nut material can result in product life that can equal or exceed conventional nut materials.