COMPANY HEADER
Print Back
LBB750 Linear Bearing
Unit of Measure

Specifications

Supplier Name

N/A Nook

Brands

N/A PowerTrax™

Manufacturer Part Number

N/A LBB-750

Dynamic Lead

N/A 204 lb

Nominal Screw Diameter

N/A 0.7500 in

Static Lead

N/A 191 lb

Weight

N/A 0.26 lb

Features & Benefits

Features & Benefits

N/A Closed LBB bearing are designed for use on end supported PowerTrax™ HG "L" shafting.