COMPANY HEADER
Print Back
LBB500 Linear Bearing
Unit of Measure

Specifications

Supplier Name

N/A Nook

Brands

N/A PowerTrax™

Manufacturer Part Number

N/A LBB-500

Dynamic Lead

N/A 88 lb

Nominal Screw Diameter

N/A 0.5000 in

Static Lead

N/A 79 lb

Weight

N/A 0.11 lb

Features & Benefits

Features & Benefits

N/A Closed LBB bearing are designed for use on end supported PowerTrax™ HG "L" shafting.