COMPANY HEADER
Print
Back
All Categories
>
Schaeffler
>
Linear Motion
>
Precision Screws
>
American Corps of Mechanical Engineering (ACME) and Ball Screw Accessories
>
Nook Linear Bearings
> Item # 02538311
Item # 02538311, Nook 0.3750 Inch (in) Nominal Screw Diameter Linear Bearing
XLEC06UU 3/8" Closed Sealed
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Nook
Manufacturer Part Number
N/A
XLEC06UU
Balls Per Circuit
N/A
4
Balls Per Nut
N/A
4
Nominal Screw Diameter
N/A
0.3750 in
Features & Benefits
Features & Benefits
N/A
Closed inch linear bearings are designed for use on end supported PowerTrax™ HG "L" shafting.
Closed Excel inch linear bearings are available with or without Seals