COMPANY HEADER
Print
Back
All Categories
>
Schaeffler
>
Linear Motion
>
Precision Screws
>
American Corps of Mechanical Engineering (ACME) and Ball Screw Accessories
>
Nook Linear Bearings
> Item # 02538312
Item # 02538312, Nook 0.5000 Inch (in) Nominal Screw Diameter Linear Bearing
XLEC08UU 1/2" Closed Sealed
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Nook
Manufacturer Part Number
N/A
XLEC08UU
Balls Per Circuit
N/A
4
Balls Per Nut
N/A
4
Nominal Screw Diameter
N/A
0.5000 in
Features & Benefits
Features & Benefits
N/A
Closed inch linear bearings are designed for use on end supported PowerTrax™ HG "L" shafting.
Closed Excel inch linear bearings are available with or without Seals