COMPANY HEADER
Print
Back
All Categories
>
Schaeffler
>
Linear Motion
>
Precision Screws
>
American Corps of Mechanical Engineering (ACME) and Ball Screw Accessories
>
Nook Linear Bearings
> Item # 02538314
Item # 02538314, Nook 0.7500 Inch (in) Nominal Screw Diameter Linear Bearing
XLEC12UU 3/4" Closed Sealed
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Nook
Manufacturer Part Number
N/A
XLEC12UU
Balls Per Circuit
N/A
6
Balls Per Nut
N/A
6
Nominal Screw Diameter
N/A
0.7500 in
Features & Benefits
Features & Benefits
N/A
Closed inch linear bearings are designed for use on end supported PowerTrax™ HG "L" shafting.
Closed Excel inch linear bearings are available with or without Seals