Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN10409 |
Ball Circle Diameter |
N/A 0.6310 in |
Balls Per Circuit |
N/A 68 |
Balls Per Nut |
N/A 68 |
Dynamic Load Rating |
N/A 815 lb |
Lead |
N/A 0.2000 in |
Nominal Screw Diameter |
N/A 0.1250 in |
Nut Weight |
N/A 0.27 lb |
Minimum Root Diameter |
N/A 0.5000 in |
Screw Weight |
N/A 0.82 ft·lb |
Static Load Rating |
N/A 6384 lb |
Thread Direction |
N/A Left Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.035 in·lb |