Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN1990 |
Ball Circle Diameter |
N/A 1.5000 in |
Balls Per Circuit |
N/A 125 |
Balls Per Nut |
N/A 250 |
Dynamic Load Rating |
N/A 4198 lb |
Lead |
N/A 0.2500 in |
Nominal Screw Diameter |
N/A 0.1560 in |
Nut Weight |
N/A 1.7 lb |
Minimum Root Diameter |
N/A 1.3200 in |
Screw Weight |
N/A 5.16 ft·lb |
Static Load Rating |
N/A 44030 lb |
Thread Direction |
N/A Left Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.044 in·lb |