Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN7201 |
Ball Circle Diameter |
N/A 0.7500 in |
Balls Per Circuit |
N/A 70 |
Balls Per Nut |
N/A 70 |
Dynamic Load Rating |
N/A 1100 lb |
Lead |
N/A 0.2000 in |
Nominal Screw Diameter |
N/A 0.1410 in |
Nut Weight |
N/A 0.35 lb |
Minimum Root Diameter |
N/A 0.6020 in |
Screw Weight |
N/A 1.22 ft·lb |
Static Load Rating |
N/A 8569 lb |
Thread Direction |
N/A Right Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.035 in·lb |