Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN7516 |
Ball Circle Diameter |
N/A 2.2500 in |
Balls Per Circuit |
N/A 78 |
Balls Per Nut |
N/A 156 |
Dynamic Load Rating |
N/A 21306 lb |
Lead |
N/A 0.5000 in |
Nominal Screw Diameter |
N/A 0.3750 in |
Nut Weight |
N/A 9 lb |
Minimum Root Diameter |
N/A 1.8500 in |
Screw Weight |
N/A 10.9 ft·lb |
Static Load Rating |
N/A 142660 lb |
Thread Direction |
N/A Right Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.088 in·lb |