Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN1550 |
Ball Circle Diameter |
N/A 1.5000 in |
Balls Per Circuit |
N/A 65 |
Balls Per Nut |
N/A 130 |
Dynamic Load Rating |
N/A 12320 lb |
Lead |
N/A 0.5000 in |
Nominal Screw Diameter |
N/A 0.3120 in |
Nut Weight |
N/A 5.2 lb |
Minimum Root Diameter |
N/A 1.1740 in |
Screw Weight |
N/A 5.25 ft·lb |
Static Load Rating |
N/A 97696 lb |
Thread Direction |
N/A Right Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.088 in·lb |