Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN7502 |
Ball Circle Diameter |
N/A 0.3750 in |
Balls Per Circuit |
N/A 60 |
Balls Per Nut |
N/A 120 |
Dynamic Load Rating |
N/A 272 lb |
Lead |
N/A 0.1250 in |
Nominal Screw Diameter |
N/A 0.0625 in |
Nut Weight |
N/A 0.21 lb |
Minimum Root Diameter |
N/A 0.3000 in |
Screw Weight |
N/A 0.31 ft·lb |
Static Load Rating |
N/A 2830 lb |
Thread Direction |
N/A Right Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.022 in·lb |