Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN10104 |
Ball Circle Diameter |
N/A 1.2500 in |
Balls Per Circuit |
N/A 46 |
Balls Per Nut |
N/A 92 |
Dynamic Load Rating |
N/A 2745 lb |
Lead |
N/A 0.5000 in |
Nominal Screw Diameter |
N/A 0.1880 in |
Nut Weight |
N/A 1.8 lb |
Minimum Root Diameter |
N/A 1.0500 in |
Screw Weight |
N/A 3.7 ft·lb |
Static Load Rating |
N/A 17235 lb |
Thread Direction |
N/A Right Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.088 in·lb |