Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN10189 |
Ball Circle Diameter |
N/A 1.2500 in |
Balls Per Circuit |
N/A 130 |
Balls Per Nut |
N/A 260 |
Dynamic Load Rating |
N/A 3336 lb |
Lead |
N/A 0.2000 in |
Nominal Screw Diameter |
N/A 0.1250 in |
Nut Weight |
N/A 1.8 lb |
Minimum Root Diameter |
N/A 1.1150 in |
Screw Weight |
N/A 3.7 ft·lb |
Static Load Rating |
N/A 34688 lb |
Thread Direction |
N/A Left Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.035 in·lb |