Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN1995 |
Ball Circle Diameter |
N/A 1.5000 in |
Balls Per Circuit |
N/A 30 |
Balls Per Nut |
N/A 60 |
Dynamic Load Rating |
N/A 7560 lb |
Lead |
N/A 1.0000 in |
Nominal Screw Diameter |
N/A 0.3440 in |
Nut Weight |
N/A 3.9 lb |
Minimum Root Diameter |
N/A 1.1400 in |
Screw Weight |
N/A 4.47 ft·lb |
Static Load Rating |
N/A 34662 lb |
Thread Direction |
N/A Left Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.176 in·lb |