COMPANY HEADER
Print Back
SBN9576 Ball Nut (C1) 0375-0125 LH
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SBN9576

Ball Circle Diameter

N/A 0.3750 in

Balls Per Circuit

N/A 60

Balls Per Nut

N/A 60

Dynamic Load Rating

N/A 136 lb

Lead

N/A 0.1250 in

Nominal Screw Diameter

N/A 0.0625 in

Nut Weight

N/A 0.13 lb

Minimum Root Diameter

N/A 0.3000 in

Screw Weight

N/A 0.31 ft·lb

Static Load Rating

N/A 1415 lb

Thread Direction

N/A Left Hand

Torque to Raise 1 Pound (lb)

N/A 0.022 in·lb