Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SEL10462 |
Ball Circle Diameter |
N/A 1.0000 in |
Balls Per Circuit |
N/A 50 |
Balls Per Nut |
N/A 200 |
Dynamic Load Rating |
N/A 2142 lb |
Lead |
N/A 1.0000 in |
Nominal Screw Diameter |
N/A 0.1560 in |
Nut Weight |
N/A 2.5 lb |
Minimum Root Diameter |
N/A 0.8200 in |
Screw Weight |
N/A 2.2 ft·lb |
Static Load Rating |
N/A 11925 lb |
Thread Direction |
N/A Right Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.177 in·lb |