Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN4986 |
Ball Circle Diameter |
N/A 3.0000 in |
Balls Per Circuit |
N/A 83 |
Balls Per Nut |
N/A 166 |
Dynamic Load Rating |
N/A 53646 lb |
Lead |
N/A 1.5000 in |
Nominal Screw Diameter |
N/A 0.5000 in |
Nut Weight |
N/A 27.2 lb |
Minimum Root Diameter |
N/A 2.4800 in |
Screw Weight |
N/A 19.3 ft·lb |
Static Load Rating |
N/A 253617 lb |
Thread Direction |
N/A Right Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.266 in·lb |