Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN10202 |
Ball Circle Diameter |
N/A 3.0000 in |
Balls Per Circuit |
N/A 57 |
Balls Per Nut |
N/A 171 |
Dynamic Load Rating |
N/A 44316 lb |
Lead |
N/A 0.6600 in |
Nominal Screw Diameter |
N/A 0.3750 in |
Nut Weight |
N/A 26 lb |
Minimum Root Diameter |
N/A 2.4800 in |
Screw Weight |
N/A 19.6 ft·lb |
Static Load Rating |
N/A 271733 lb |
Thread Direction |
N/A Right Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.117 in·lb |