Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A SBN3258 |
Ball Circle Diameter |
N/A 4.0000 in |
Balls Per Circuit |
N/A 62 |
Balls Per Nut |
N/A 186 |
Dynamic Load Rating |
N/A 85758 lb |
Lead |
N/A 1.0000 in |
Nominal Screw Diameter |
N/A 0.6250 in |
Nut Weight |
N/A 53.5 lb |
Minimum Root Diameter |
N/A 3.3380 in |
Screw Weight |
N/A 34.4 ft·lb |
Static Load Rating |
N/A 476970 lb |
Thread Direction |
N/A Right Hand |
Torque to Raise 1 Pound (lb) |
N/A 0.177 in·lb |