Supplier Name |
N/A Nook |
Manufacturer Part Number |
N/A 15904 |
American Corps of Mechanical Engineering (ACME) Screw Type |
N/A American Corps of Mechanical Engineering (ACME) Screw Metric |
Lash (Maximum Axial) |
N/A 904 in |
Length |
N/A 1800 mm |
Material |
N/A 4140 - Alloy Steel |
Nominal Rod Diameter |
N/A 26 mm |
Nominal Screw Diameter |
N/A 26 mm |
Pitch Size |
N/A 6 mm |
Minimum Root Diameter |
N/A 3.2 in |
Starts |
N/A 1 |
Thread Direction |
N/A Right Hand |
Threads Per Inch |
N/A 26 |
Weight |
N/A 0.3 lb/ft |
Features & Benefits |
N/A
|