COMPANY HEADER
Print Back
VMG11BU-N03-12 Blow Gun
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VMG11BU-N03-12

Air Pressure

N/A 145 psi

Body Material

N/A Polybutylene Terephthalate (PBT)

Handle Style

N/A Pistol Grip

Inlet Size

N/A 3/8 in NPT

Nozzle Type

N/A High Efficiency

Standards Met

N/A Restriction of Hazardous Substances (RoHS)