COMPANY HEADER
Print Back
VMG11W-N02-01
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VMG11W-N02-01

Air Pressure

N/A 145 psi

Body Material

N/A Polybutylene Terephthalate (PBT)

Handle Style

N/A Pistol Grip

Input Port Type

N/A National Pipe Thread (NPT)

Nozzle Type

N/A Male Thread

Standards Met

N/A Restriction of Hazardous Substances (RoHS)

Weight

N/A 0.44 lb