Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A IZN10-02P07 |
Air Operation Type |
N/A Compressed Air |
Height |
N/A 46 mm |
Includes |
N/A 3 m Power Supply Cable |
Length |
N/A 110 mm |
Maximum Static Field Length |
N/A 500 mm |
Type |
N/A Point-of-Use Nozzle Ionizer |
Direct Current (DC) Voltage |
N/A 24 V |
Weight |
N/A 4.74 lb |
Width |
N/A 16 mm |