COMPANY HEADER
Print Back
IZN10-1107N
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IZN10-1107N

Air Operation Type

N/A Compressed Air

Height

N/A 46 mm

Maximum Static Field Length

N/A 500 mm

Type

N/A Point-of-Use Nozzle Ionizer

Direct Current (DC) Voltage

N/A 24 V

Weight

N/A 0.26 lb

Width

N/A 16 mm