Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A IZS31-300SPZ-B |
Air Operation Type |
N/A Compressed Air |
Height |
N/A 58 mm |
Includes |
N/A Bracket |
Length |
N/A 300 mm |
Maximum Static Field Length |
N/A 2000 mm |
Type |
N/A Ionizer Bar |
Direct Current (DC) Voltage |
N/A 24 V |
Weight |
N/A 2.01 lb |
Width |
N/A 30 mm |