Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A 8NBC1218YJ |
UPC Code |
N/A 637400594336 |
Series |
N/A NBC |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Needle Roller |
Bore Diameter |
N/A 0.5 in |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 11600 lbf |
Fillet Radius |
N/A 0.032 in |
Finish/Coating |
N/A Cadmium |
Lubrication Hole Type |
N/A Hole on Outer Ring |
Maximum Speed |
N/A 100 rpm |
Number of Rows |
N/A 1 |
Operating Temperature Range |
N/A 0 to 250 ºF |
Outside Diameter |
N/A 1.13 in |
Overall Width |
N/A 0.7500 in |
Precision Rating |
N/A Not Rated |
Static Load Capacity |
N/A 11600 lbf |
Weight |
N/A 0.165 lb |