Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A ATF4 |
UPC Code |
N/A 637400034016 |
Series |
N/A ATF |
Prop 65 |
N/A Yes |
Bearing Material |
N/A High Carbon Chrome Steel |
Bearing Type |
N/A Needle Roller |
Bore Diameter |
N/A 0.25 in |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Dynamic Load Capacity |
N/A 1910 lbf |
Fillet Radius |
N/A 0.022 in |
Finish/Coating |
N/A Cadmium |
Flanges |
N/A No Flange |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 100 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A 1 |
Outside Diameter |
N/A 0.88 in |
Overall Width |
N/A 0.3750 in |
Precision Rating |
N/A Not Rated |
Standards Met |
N/A Society of Automotive Engineers (SAE AS21438) |
Static Load Capacity |
N/A 1910 lbf |
Weight |
N/A 0.05 lb |