Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A 12NBL2830YJ |
UPC Code |
N/A 637400592660 |
Series |
N/A NBL |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Needle Roller |
Bore Diameter |
N/A 0.75 in |
Closure Type |
N/A Open |
Dynamic Load Capacity |
N/A 28500 lbf |
Fillet Radius |
N/A 0.032 in |
Finish/Coating |
N/A Cadmium |
Flanges |
N/A No Flange |
Lubrication Hole Type |
N/A Hole on Outer Ring |
Maximum Speed |
N/A 100 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A 2 |
Operating Temperature Range |
N/A 0 to +250 ºF |
Outside Diameter |
N/A 1.88 in |
Overall Width |
N/A 1.750 in |
Precision Rating |
N/A Not Rated |
Static Load Capacity |
N/A 28500 lbf |
Weight |
N/A 1.08 lb |