COMPANY HEADER
Print Back
7099 24A4BEPM-3F/H 60:1
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 7099

Supply Current

N/A 24 A

Features & Benefits

Features & Benefits

N/A
  • 24 A motor provides high starting torque, adjustable speed, and predictable performance under a range of operating conditions
  • Industrial lip type seals on motor and output shafts
  • Ball bearing on output shaft for increased radial load capacity and long life
  • Permanently lubricated gearing utilizing semi-fluid grease lubrication for long life
  • Bronze gear for high shock load capability
  • Hardened and ground worm for high strength and long life
  • Performance at 130 V DC is based on use with filtered controls (F.F. 1.0); ratings at 90 V DC are based on operation with an unfiltered control (F.F. 1.4)
  • Gear motors can be mounted via four tapped holes in bottom of the gear head or via three tapped holes on the left or right side of the gear head