Supplier Name |
N/A Bodine Electric Company |
Manufacturer Part Number |
N/A 629 |
Duty / Condition Type |
N/A Continuous Duty |
Enclosure Type |
N/A Totally Enclosed Fan Cooled (TEFC) |
Frequency Rating |
N/A 60 Hz |
Full Load Current |
N/A 1.20 A |
Full Load Torque |
N/A 36 inĀ·lb |
Gear Ratio |
N/A 5:1 |
Harmonization Code |
N/A 8501.51.3020 |
Input Power |
N/A 1/4 hp |
Insulation Class |
N/A B |
Ingress Protection Rating |
N/A Ingress Protection (IP20) |
Motor Phase |
N/A 3 hp |
Motor Supply Voltage |
N/A 230 V |
Mounting Type |
N/A Footed |
National Electrical Manufacturers Association (NEMA) Frame |
N/A 42R |
Output Speed |
N/A 340.0 rpm |
Overhung Load |
N/A 180 lb |
Shaft Type |
N/A Right Angle |
Stage |
N/A 1 |
Standards Met |
N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL) |
Weight |
N/A 15.500 lb |