COMPANY HEADER
Print Back
1/9 43 0521 TEFC 115 34R
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 521

Capacitor

N/A 494 00082 Required (Sold Separately)

Duty / Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 1.80 A

Full Load Torque

N/A 93 inĀ·lb

Gear Ratio

N/A 40:1

Harmonization Code

N/A 8501.40.3020

Input Power

N/A 1/9 hp

Insulation Class

N/A B

Ingress Protection Rating

N/A Ingress Protection (IP20)

Motor Phase

N/A 1 hp

Motor Supply Voltage

N/A 115 V

Mounting Type

N/A Footed

National Electrical Manufacturers Association (NEMA) Frame

N/A 34R

Output Speed

N/A 43.0 rpm

Overhung Load

N/A 80 lb

Shaft Type

N/A Right Angle

Stage

N/A 1

Standards Met

N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)

Weight

N/A 12 lb