Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A BSB020047-T |
Bore Diameter |
N/A 20 mm |
Closure Type |
N/A Open |
Contact Angle |
N/A 60 ยบ |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 5600 rpm |
Number of Rows |
N/A Single-Row |
Outer Ring Width |
N/A 15 mm |
Outside Diameter |
N/A 47 mm |
Overall Width |
N/A 15 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 20800 N |
Radial Static Load Capacity |
N/A 43000 N |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A BSB |