Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 234420-M-SP |
Bore Diameter |
N/A 100 mm |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Contact Angle |
N/A 60 º |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 5000 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -30 to 150 ºC |
Outer Ring Width |
N/A 60 mm |
Outside Diameter |
N/A 150 mm |
Overall Width |
N/A 60 mm |
Precision Rating |
N/A Annular Bearings Engineers Committee (ABEC) 9 (International Organization for Standardization (ISO) Class 2) |
Radial Dynamic Load Capacity |
N/A 67000 N |
Radial Static Load Capacity |
N/A 226000 N |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 2344 |