Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 234422-M-SP |
Bore Diameter |
N/A 110 mm |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Contact Angle |
N/A 60 º |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 4500 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -30 to 150 ºC |
Outer Ring Width |
N/A 72 mm |
Outside Diameter |
N/A 170 mm |
Overall Width |
N/A 72 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 98000 N |
Radial Static Load Capacity |
N/A 325000 N |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 2344 |