Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 3320-M |
Bore Diameter |
N/A 100 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Contact Angle |
N/A 35 º |
Fillet Radius |
N/A 2.5 mm |
Internal Clearance |
N/A C0 |
UPC Code |
N/A 4012801271455 |
Material |
N/A 52100 Steel |
Maximum Speed |
N/A 4200 rpm |
Number of Rows |
N/A Double-Row |
Operating Temperature Range |
N/A -30 to 150 ºC |
Outside Diameter |
N/A 215 mm |
Overall Width |
N/A 3.2500 in |
Radial Dynamic Load Capacity |
N/A 285000 N |
Radial Static Load Capacity |
N/A 340000 N |
Fill Slot |
N/A Filling Slot |
Series |
N/A 33 |