Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 3007-B-2Z-TVH |
Bore Diameter |
N/A 35 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Shielded |
Contact Angle |
N/A 25 ยบ |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 8700 rpm |
Number of Rows |
N/A Double-Row |
Outer Ring Width |
N/A 20 mm |
Outside Diameter |
N/A 62 mm |
Overall Width |
N/A 20 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 24500 N |
Radial Static Load Capacity |
N/A 19400 N |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 3000 |