Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 5215 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 75 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Contact Angle |
N/A 25 º |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Maximum Speed |
N/A 4300 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Diameter |
N/A 130 mm |
Overall Width |
N/A 1.6250 in |
Precision Rating |
N/A Class 0 |
Radial Dynamic Load Capacity |
N/A 93500 N |
Radial Static Load Capacity |
N/A 83000 N |
Number of Rows |
N/A Double-Row |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 4.1200 lb |