Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A BRRCSM205-16 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 1 in |
Duty Type |
N/A Normal Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Rubber |
Housing Width |
N/A 0.984 in |
Inner Ring Width |
N/A 1.0630 in |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Cannot Be Relubricated |
Outside Diameter |
N/A 2.559 in |
Radial Dynamic Load Capacity |
N/A 3150 lbf |
Radial Static Load Capacity |
N/A 1780 lbf |
Replacement Bearing |
N/A BR5-16 |
Seal Type |
N/A Contact |
Series |
N/A BRRCSM200 |