Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCLC205-14 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 7/8 in |
Duty Type |
N/A Normal Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Housing Width |
N/A 1-1/32 in |
Inner Ring Width |
N/A 1.3390 in |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Outside Diameter |
N/A 3.1250 in |
Radial Dynamic Load Capacity |
N/A 3150 lbf |
Radial Static Load Capacity |
N/A 1780 lbf |
Replacement Bearing |
N/A UC205-14 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCLC200 |