Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A KHRRCSM201 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 12 mm |
Duty Type |
N/A Normal Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Rubber |
Housing Width |
N/A 25 mm |
Inner Ring Width |
N/A 28.6 mm |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Cannot Be Relubricated |
Outside Diameter |
N/A 65 mm |
Radial Dynamic Load Capacity |
N/A 975 kgf |
Radial Static Load Capacity |
N/A 490 kgf |
Replacement Bearing |
N/A KHR201 |
Seal Type |
N/A Contact |
Series |
N/A KHRRCSM200 |