COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCLCX11-35

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel

Bore Diameter

N/A 2-3/16 in

Duty Type

N/A Medium Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Housing Width

N/A 1-5/8 in

Inner Ring Width

N/A 2.5630 in

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Outside Diameter

N/A 5-7/8 in

Radial Dynamic Load Capacity

N/A 11800 lbf

Radial Static Load Capacity

N/A 8120 lbf

Replacement Bearing

N/A UCX11-35

Seal Type

N/A Contact with Slinger

Series

N/A UCLCX00