Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A ER10 |
Series |
N/A ER |
UPC Code |
N/A 637400400330 |
Bearing Material |
N/A Ceramic (Balls) Chrome Steel |
Bore Diameter |
N/A 0.6250 in |
Bore Type |
N/A Round |
Cage Material |
N/A Nylon |
Closure Type |
N/A Double Sealed |
Fillet Radius |
N/A 0.040 in |
Finish/Coating |
N/A Black Oxide |
Inner Ring Width |
N/A 1.2188 in |
Locking Device |
N/A Set Screw |
Operating Temperature [Max] |
N/A 300 ºF |
Maximum Speed |
N/A 5000 rpm |
Outer Ring Width |
N/A 0.625 in |
Outside Diameter |
N/A 1.85 in |
Overall Width |
N/A 1.4375 in |
Radial Dynamic Load Capacity |
N/A 1480 lbf |
Radial Static Load Capacity |
N/A 2860 lbf |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.360 lb |