COMPANY HEADER
Print Back
SRT7012 Ball Screw 1500-0250 RH 4 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT7012

Ball Circle Diameter

N/A 1.5000 in

Lead

N/A 0.2500 in

Length

N/A 4 ft

Nominal Screw Diameter

N/A 1.5000 in

Minimum Root Diameter

N/A 1.3200 in

Screw Weight

N/A 5.16 ft·lb

Thread Direction

N/A Right Hand