COMPANY HEADER
Print Back
SRT5005 Ball Screw 1000-0250 RH 4 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT5005

Ball Circle Diameter

N/A 1.0000 in

Lead

N/A 0.2500 in

Length

N/A 4 ft

Nominal Screw Diameter

N/A 1.0000 in

Minimum Root Diameter

N/A 0.8200 in

Screw Weight

N/A 2.2 ft·lb

Thread Direction

N/A Right Hand