COMPANY HEADER
Print Back
SRT1223 Ball Screw 1250-0200 LH 4 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT1223

Ball Circle Diameter

N/A 1.2500 in

Lead

N/A 0.2000 in

Length

N/A 4 ft

Nominal Screw Diameter

N/A 1.2500 in

Minimum Root Diameter

N/A 1.1150 in

Screw Weight

N/A 3.7 ft·lb

Thread Direction

N/A Left Hand