COMPANY HEADER
Print Back
SRT6524 Ball Screw 0631-0500 RH 2 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT6524

Ball Circle Diameter

N/A 0.6310 in

Lead

N/A 0.5000 in

Length

N/A 2 ft

Nominal Screw Diameter

N/A 0.6310 in

Minimum Root Diameter

N/A 0.5000 in

Screw Weight

N/A 0.82 ft·lb

Thread Direction

N/A Right Hand