COMPANY HEADER
Print Back
SRT6536 Ball Screw 0375-0125 S/S RH 2 FT
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A SRT6536

Ball Circle Diameter

N/A 0.3750 in

Lead

N/A 0.1250 in

Length

N/A 2 ft

Nominal Screw Diameter

N/A 0.3750 in

Minimum Root Diameter

N/A 0.3000 in

Screw Weight

N/A 0.31 ft·lb

Thread Direction

N/A Right Hand